??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA242.5-2G
Bill of material
PSA242.5-2G
PN
Part Number
PSA242.5-2G
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 60W, Output 24VDC, 2.5A, Input 29-60VDC, RoHS Compliant
POWER
Power
60 W
OV
Output Voltage
24 VDC
OC
Output Current
2.5 A
VIN
Voltage Input
29-60 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-10 to 50 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
2.5 A