??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSB5A7-9LIRCG
Bill of material
PSB5A7-9LIRCG
PN
Part Number
PSB5A7-9LIRCG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 35W, Output 5.1VDC, 7A, Input 7-40VDC, Input Filter, Inhibit Input, Control Input for Output Voltage Adjustment, Thyristor Crowbar, RoHS Compliant
POWER
Power
35 W
OV
Output Voltage
5.1 VDC
OC
Output Current
7 A
VIN
Voltage Input
7-40 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
105.9 x 69.1 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
5.1 VDC
LOUT1
Iout 1
7 A
AFO
Auxiliary functions and options
Input filter, Inhibit input, Control input for output voltage adjustment, Thyristor crowbar