??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC158-9LIRC
Bill of material
PSC158-9LIRC
PN
Part Number
PSC158-9LIRC
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 120W, Output 15VDC, 8A, Input 19-80VDC, Input Filter (Option), Inhibit Input, Control Input for Output Voltage Adjustment, Thyristor Crowbar
POWER
Power
120 W
OV
Output Voltage
15 VDC
OC
Output Current
8 A
VIN
Voltage Input
19-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
151 x 88 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
15 VDC
LOUT1
Iout 1
8 A
AFO
Auxiliary functions and options
Input filter (option), Inhibit input, Control input for output voltage adjustment, Thyristor crowbar