??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC246-9IRCG
Bill of material
PSC246-9IRCG
PN
Part Number
PSC246-9IRCG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 144W, Output 24VDC, 6A, Input 31-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment, Thyristor Crowbar, RoHS Compliant
POWER
Power
144 W
OV
Output Voltage
24 VDC
OC
Output Current
6 A
VIN
Voltage Input
31-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
151 x 88 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
6 A
AFO
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment, Thyristor crowbar