??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC5A12-9IPG
Bill of material
PSC5A12-9IPG
PN
Part Number
PSC5A12-9IPG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 61W, Output 5.1VDC, 12A, Input 7-40VDC, Inhibit Input, Potentiometer, RoHS Compliant
POWER
Power
61 W
OV
Output Voltage
5.1 VDC
OC
Output Current
12 A
VIN
Voltage Input
7-40 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
151 x 88 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
5.1 VDC
LOUT1
Iout 1
12 A
AFO
Auxiliary functions and options
Inhibit input, Potentiometer