??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Misumi
Description
PSCWJM, SCWJM, SSCWJM - Shaft Collars -Compact with Clamp Lever -Wedge-Side Mount Hole Miniature-
Bill of material
SCWJM15-M
PN
Part Number
MATS
Material of Set Collars
STS
Surface Treatment of Set Collars
MATC
Material of Clamp Lever
Zinc Diecasting
STC
Surface Treatment of Clamp Lever
Baking Finish
MATL
Material of Lever Thread
12L14 Steel
STL
Surface Treatment of Lever Thread
Black Chromate
MATW
Material of Wedge
C3604 Brass (JIS)
D
mm
COLOR
Lever Color
B
14 mm
D1
mm
M
M1
P2
mm
Y2
mm
R
mm
X
mm
Y
mm
C
mm
UL
Use Lever