??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
PSH5 - Standard/Built-in Guideway Ball Screw Actuator
Bill of material
PSH5-L02-50-BC-T10-C1-N
OM
Ontology Model
PSH5
BSL
Ball Screw Lead
mm
STROKE
Effective Stroke
mm
Enter value for STROKE
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
NSM
Non-standard Model
N
L
270.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
WEIGHT
Weight
1.65 kg