??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK2412-9CG - Bel Power Solutions
Bill of material
PSK2412-9CG
PN
Part Number
PSK2412-9CG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 288W, Output 24VDC, 12A, Input 31-144VDC, Thyristor Crowbar, RoHS Compliant
POWER
Power
288 W
OV
Output Voltage
24 VDC
OC
Output Current
12 A
VIN
Voltage Input
31-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 16HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
12 A
AFO
Auxiliary functions and options
Thyristor crowbar