??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSL126-9IPCAG
Bill of material
PSL126-9IPCAG
PN
Part Number
PSL126-9IPCAG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 72W, Output 12VDC, 6A, Input 18-144VDC, Inhibit Input, Potentiometer, Thyristor Crowbar, RoHS Compliant
POWER
Power
72 W
OV
Output Voltage
12 VDC
OC
Output Current
6 A
VIN
Voltage Input
18-144 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 8HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
6 A
AFO
Auxiliary functions and options
Inhibit input, Potentiometer, Thyristor crowbar