??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PSU/PVDF, with magnet - Flowmeter Type M350
Bill of material
517100354
CNSORDERNO
Order number
517100354
TYP
Type
M350
MR
Measuring tube
PSU
SCVIS
Floating body
PVDF, m. Magnet
AN
Port
DN
Nominal size
MB
Measuring range
DB
Data sheet
Produktinformationen
G
Thread
1 1/2 Inch
SDU
Ø du
60 mm
L
Length L
350 mm
SD
Ø d
- mm
SS
Wall thickness s
- mm
LS
Length Ls
- mm
SDM
Ø dm
32 mm
SZ
Length z
356 mm
LM
Length Lm
400 mm
W
Weight
0.52 kg