??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GINIER
Description
PTB17
Bill of material
PTB17-L40-50-L-M75-C3
MODEL
PTB17
BT
Belt Type
L-Belt
SL
Screw lead
40 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
HS
Origin sensor
LS
Limit Sensor
L
435.0 mm
A
50 mm
N
6
M
1
KG
10.2