??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
PU - Rodless cylinderwith bal recirculating guide
Bill of material
2753500100CP
CODE
Code
2753500100CP
DI
Ø Diameter
50
TYPE
Type
Rodless
VERSION
Version
EX
Execution
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
MAT
Material
C45 chromed rod (or rodless)
SE
Seal
Polyurethane gaskets
AC1
Intermediate accessories
AC2
Left sensors
AC3
Right sensors
INFO
Catalogue
Catalogue
A
350 mm
B
19.9 mm
B1
ØB
-
C
23 mm
D
264.3 mm
D1
198
D2
10 mm
E
170 mm
E1
6.2 mm
F
50 mm
F1
150 mm
G
G1/4
H
18 mm
J
12.5 mm
K
80 mm
M
Thread
M8
M1
Thread
M6
M2
8.5 mm
M3
12 mm
M4
Thread
M6
N
16 mm
N1
12.5 mm
N2
2 mm
O
6.5 mm
P
115 mm
R
74 mm
S
24 mm
S1
42 mm
V
72 mm
W
86 mm
W1
53.4 mm
W2
46.4 mm
W3
31.8 mm
W4
51.6 mm
W5
43 mm
W6
4 mm
W7
2.5 mm
Z1
106 mm
Z2
97 mm
Z3
11 mm
AA1
-
BB1
-
CC1
-
DD1
-
EE1
-
FF
-
FF1
-
HH1
-
L
-
BMAX
B Max
-
DD2
-
EE2
-
GG1
-
WW7
-
W8
-
WS4
-
Z4
-
Z5
-