??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Pulse P-9 - Pulse Series
Bill of material
Pulse 9.0-120HPS18 ga (1.19mm)GAL
PR
Product Range
Pulse Series
PROFILE
Profile
Pulse 9.0
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5'ft. Inch
A
Panel Depth
1 1/2" (38 mm) Inch
B
Cover Width
12" Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download