??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Pumpanlage Aquapump Retrofit
Bill of material
AQUALI600D
PREVIEW
SA700ID04
Product name
Retrofit Kit, Aqualift S, Duo, GTF 600
SA810ID06
GTIN number
SA700ID34
max. delivery rate
12.00 m³/h
SA810ID03
Order number
AQUALI600D
SA700ID37
max. pumping height
8.00 m
SA700ID33
electrical nominal power (P1)
0.65 W
SA700ID08
Nominal operating voltage
230 V
SA700ID30
Total number of pumps/drives
2
SA700ID32
Net mass
0.00 kg
SA700ID49
Protection class
Protection Class I
SA700ID50
Motor protection
internal
SA200ID03
Unterwasserpumpe
Submersible pump
SA250ID03
Shaft position
vertical
SA260ID03
Design
dry-rotor pump
SA350ID03
Priming characteristics
normal-priming
SA400ID03
Drive
e-motor for alternating current
SA460ID03
E-motor start-up type
direct
SA500ID03
Pump housing material information
Polymer, stainless steel
SA700ID06
Connection nominal size, pressure (outlet) side
DN32, DA40
SA700ID09
electrical connection
1/N/PE 230V
SA700ID10
Star/delta startup circuit for three-phase connection or three phase current
no
SA700ID11
Nominal frequency
50 Hz
SA700ID12
Protection rating
IP 68
SA700ID13
Thermal class
F
SA700ID15
maximale Fördermedientemperatur
40 °C
SA700ID21
max. operating pressure
800.00 hPa
SA700ID22
max. shaft power (P2) per pump/drive
0.40 W
SA700ID23
Nominal speed
2750 1/min
SA700ID26
max. power consumption per pump/drive
3 A
SA700ID28
Motor pump shaft
durchgehend
SA700ID29
Shaft seal
RWDR
SA700ID31
Number of duty pumps/drives
1
SA700ID46
vertical installation
Yes
SA700ID48
ATEX
No
SA100ID04
Area of application
drainage
LINK
https://www.kessel.de/info?han=AQUALI600D