??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
PV22 - Line Quick Exhaust valve
Bill of material
24120032
CODE
Code
TYPE
Type
MAT
Material
Anodised Alluminium
TUBEOD
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure
2 ÷ 10 bar
WPP
Working Pressure
29 ÷ 145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air