您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
24350B64
C Matic
Category Fittings
Function Fittings
PV Line - Inch NPT Function Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cmatic/typology/function_fittings/pv_line_inch-npt_function_fittings/pv45_pilot_operated_check_valve.prj},{NB=24350B64},{SHA256=R4ZS5KrgbbD5uSaRVa6hYodC/BjotALmc/SEken0jTM=},{INAME=24350b64},{NAME=24350b64},{NNCUSTOM=PV45},{NTCUSTOM=Pilot Operated Check Valve},{NBCUSTOM=24350B64},{LINACUSTOM=24350B64},{STEPFILE=24350B64},{PNGFILE=PV45},{DWGFILE=PV45},{CODE=24350B64},{TIPO=PV45 1/2 1/2},{MAT=Brass Nickel Plated},{OD=1/2},{D1=1/2},{D2=1/8},{L1=18.2},{L1IN=.717},{L2=30.2},{L2IN=1.189},{L3=67.7},{L3IN=2.665},{HEX=25},{HEXIN=.984},{G=193.8},{GOZ=6.836},{FLOW=BID},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=2 ÷ 10},{WPP=29 ÷ 145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
C Matic
Description
PV45 - Pilot Operated Check Valve
Bill of material
24350B64
CODE
Code
24350B64
24350B64
TIPO
Type
PV45 1/2 1/2
PV45 1/2 1/2
MAT
Material
Brass Nickel Plated
OD
ØeTube
1/2
1/2
D1
1/2
1/2
D2
1/8
1/8
L1
18.2
18.2
mm
L1IN
.717
.717
in
L2
30.2
30.2
mm
L2IN
1.189
1.189
in
L3
67.7
67.7
mm
L3IN
2.665
2.665
in
HEX
25
25
mm
HEXIN
.984
.984
in
G
193.8
193.8
g
GOZ
6.836
6.836
oz
FLOW
BID
BID
Flow control
WT
Working Temperature
-20 ÷ 70
°C
WTF
Working Temperature
-4 ÷ 158
°F
WP
Working Pressure
2 ÷ 10
bar
WPP
Working Pressure (max)
29 ÷ 145
psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air