??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
C Matic
Description
PV46 - Pneumatic switch
Bill of material
24360031-3
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
OD
ØeTube
1/4
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
HEX1
mm
HEX1IN
in
HEX2
15 mm
HEX2IN
.591 in
G
g
GOZ
oz
VER
Version
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure
218 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air