??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
PVX23 - Check valve
Bill of material
I4130002
CODE
Code
TIPO
Type
MAT
Material
316L Stainless Steel
D1
L1
mm
L1IN
in
HEX
mm
HEXIN
in
G
- g
OZ
- oz
WT
Working Temperature
-10 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure
2 ÷ 10 bar
WPP
Working Pressure
29 ÷ 145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air