??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC3.E16A-200A_S55376-C177
Bill of material
S55376-C177
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
SA810ID03
Manufacturer’s reference number
S55376-C177
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
Product description
BUSPROTOKOLL
Bus Protokoll
BACnet
SA110ID05
Main product group
PXC3.E16A-200A
SA100ID04
Version of room control units
None
BUSSPROTKOLL
SA71012ID04
Length
162.00 mm
SA71012ID05
Width
90.00 mm
SA71012ID06
Height
74.00 mm
SA71012ID07
mass (net)
0.00 kg
SA810ID04
Datanorm number
S55376-C177
SA810ID06
GTIN number
4047625012311
SA810ID10
Description text
Room automation station BACnet / IP and DALI-2
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM Classcode
EC001102
ETIMCLASSN
ETIM Classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13 11
OMNICLASS
OmniClass title
Building Automated Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_41
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
LINK
http://www.siemens.com/btproduct?S55376-C177