??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PXPS-A4 - Indexing Plunger with Rest Position - Push Button style
Bill of material
PXPS-8-A-A4
CN
Catalog Number
B
Diameter B -0.02/-0.05
SMIN
Height s min.
mm
M
Thread
P
Pitch
1.5 mm
D
Diameter D
mm
D1
Diameter D1
mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
mm
LB
Height Lb
SW
Width across flat SW
mm
SW1
Width across flat SW1
mm
S1
Height s1
3 mm