??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Toshiba
Description
Q9 Plus AA,AE - LV Drives
Bill of material
Q9+4015AA13%
PN
Part No.
V
Voltage Class
VAC
HP
Horse Power
VFD
MCCB
MCCB (A)
15
CPT
CPT (VA)
100
A
Configuraton
FU
4,5 FU
FU1
8FU
1.0A/250V
M
1,2,3M
-
L
10L(A)
-
ACL
ACL Line Reactor
F
Figure
Figure 1
OP
Optional ACL