??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
Characteristics Graph
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
QAC2012_BPZ:QAC2012
Bill of material
QAC2012 Temperaturfühler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAC2012 Temperature sensor
SA110ID05
Main product group
QAC2012
LODLEVEL
PREVIEW
Preview
SA100ID04
Application range of the sensors
Plant automation
SA71015ID04
Length
80.000
SA71015ID05
Width
50.000
SA71015ID06
Height
92.000
SA71015ID07
mass (net)
0.100
SA300ID03
Mounting types of the sensors
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
Plastic
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAC2012
SA810ID03
Manufacturer’s reference number
BPZ:QAC2012
SA810ID04
DataNorm number
BPZ:QAC2012
SA810ID06
GTIN number
7612914073495
SA810ID10
Description text
QAC2012 Temperature sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010185
ETIMCLASSN
ETIM classname
Outdoor temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uni Class code
Pr_75_75_76_88
SA010ID03
Date of issue (month) of the directive
200111
SA110ID04
Sensor series designation
QAC..
SA010ID02
Sheet number of the guideline
51