??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
QBAW - 8-type coupling / screw fixed type
Bill of material
QBAW-15X24-3X3
CNSORDERNO
QBAW-15X24-3X3
CODE
Code
QBAW
TYPE
Types
Screw_fixed_type
MAT
material_body
aluminium_alloy
MST
elastomer
polyurethane
SUR
Surface_treatment
Anodizing_treatment
FJ
enclosure
Hexagon socket set screw
D
mm
L
mm
D1
d1
mm
D2
d2
mm
LP
20 mm
S
1.8 mm
F
2.50 mm
MM
M
M3
JYCO
Add keyway
JYCOO
Add keyway
B
b
0 mm
BTOL
b tolerance
0 mm
T
t
0.0 mm
TTOL
t tolerance
0 mm
B1
b1
0 mm
B1TOL
b1 tolerance
0 mm
T1
t1
0.0 mm
T1TOL
t1 tolerance
0 mm
RT
Rated torque
0.5 N.m
AE
Allowable eccentricity
1 mm
ADA
Allowable deflection angle
2 °
AAD
Allowablea axial deviation
±2-5
AS
Allowable speed
8000 RPM
STS
Static torsional stiffness
15 N.m/rad
MOI
Moment of inertia
4.5*10^-4 N.m
CW
Coupling weight
8 g
INFOTEXT
website