QBE2004-P60U Druckfühler Kältemittel(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Sensors
Pressure
Pressure sensors refrigerant QBE..
QBE2004-P60U
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
Characteristics Graph
2D
CAD모델 선택
{siemens_bt_eu/hlkprodukte/fuehler/druckfuehler/druckfuehlerfuerkaeltemittelqbe/qbe2004p60u/qbe2004_p60u_s55720_s313.prj},{NB=QBE2004-P60U Druckfühler Kältemittel(0)},{SA810ID03=S55720-S313},{SA71015ID04=24.000},{SA71015ID05=68.000},{SA71015ID06=24.000},{SA71015ID07=0.210},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA700ID11=-40.00},{SA700ID12=135.00},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QBE2004-P60U Druckfühler Kältemittel},{SA110ID05=QBE2004-P60U},{PREVIEW=../../_pool_/e3/12/a6v10436445.png},{BUSPROTOKOLL=},{SA100ID04=Anlagenautomation},{SA700ID19=IP67},{SA700ID17=nein},{SA400ID03=nicht rostender Stahl},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2004-P60U_S55720-S313
Bill of material
QBE2004-P60U Druckfühler Kältemittel(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QBE2004-P60U PressureSensor refrigerant
QBE2004-P60U PressureSensor refrigerant
SA110ID05
Main product group
QBE2004-P60U
QBE2004-P60U
PREVIEW
Preview
../../_pool_/e3/12/a6v10436445.png
../../_pool_/e3/12/a6v10436445.png
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
24.000
24.000
SA71015ID05
Width
68.000
68.000
SA71015ID06
Height
24.000
24.000
SA71015ID07
mass (net)
0.210
0.210
SA700ID19
Protection class (IP), evaluation electronics
IP67
IP67
SA700ID11
Min. medium temperature (in operation)
-40.00
-40.00
SA700ID12
Max. Medium temperature (in operation)
135.00
135.00
SA700ID17
Condensation permitted
no
SA400ID03
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S313
SA810ID03
Manufacturer’s reference number
S55720-S313
S55720-S313
SA810ID04
Datanorm number
S55720-S313
S55720-S313
SA810ID06
GTIN number
7612914100153
7612914100153
SA810ID10
Description text
QBE2004-P60U PressureSensor refrigerant
QBE2004-P60U PressureSensor refrigerant
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011478
ETIMCLASSN
ETIM Classname
Pressure transmitter
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13 37
23-27 11 13 37
OMNICLASS
OmniClass title
Differential Pressure Sensors
Differential Pressure Sensors
UNICLASSC
Uniclass code
Pr_80_51_51_37