??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QBMC (USA) - Blanking plug
Bill of material
572281 QBMC-1/8H-U
TNR
Part number
572281
TYP
Type
QBMC-1/8H-U
D1
Tubing outside diameter
1/8 Inch
D2
5.000 mm
L1
20.000 mm
L2
18.000 mm
CNSMASSEXACT
Weight
0.0010 kg
GTIN
4052568374570