??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QBMLV (USA) - Push-in L-fitting
Bill of material
564727 QBMLV-10-32-UNF-1/8-U
TNR
Part number
564727
TYP
Type
QBMLV-10-32-UNF-1/8-U
D1
Thread
10/32 UNF-2A
D2
Tubing outside diameter
1/8 Inch
NENN
Nominal size
1.500 mm
A
3.600 mm
B
18.200 mm
C
Depth
11.300 mm
E
21.500 mm
SW
Width across flats
5/16 Inch
P
7.800 mm
X
7.200 mm
Y
9.200 mm
CNSMASSEXACT
Weight
0.0070 kg
GTIN
4052568366131