??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Festo
Description
QBMT-M (USA) - Push-in T-fitting
Bill of material
533247 QBMT-M5-1/8-U-M
TNR
Part number
TYP
Type
T
Thread
D
Tubing outside diameter
1/8 Inch
A
mm
B
mm
L
mm
P
7.700 mm
C
Depth
11.000 mm
E
26.800 mm
H
mm
WT
mm
NS
2.500 mm
CNSMASSEXACT
Weight
kg
GTIN