??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
QCM007PC2DC003
Bill of material
1589055-1
PN
Part Number
1589055-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1589055-1
TEINTERNALDESCRIPTION
TE Internal Description
QCM007PC2DC003 = CIRCULAR
PRODUCTTYPE
Product Type
Connector
CONNECTORSTYLE
Connector Style
Plug
NUMBEROFPOSITIONS
Number of Positions
7
PRELOADED
Preloaded
Yes
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
Without
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Aluminum 6061-T6
ENVIRONMENTALPROTECTION
Environmental Protection
With
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Push-Pull Quick Disconnect
CENTERLINEPITCH
Centerline
.64 mm [ .025 in ] Pitch
ASSEMBLYLENGTHIN
Assembly Length
3.525 in
WIRESIZEAWG
Wire Size
30 AWG
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 200 C
PACKAGINGQUANTITY
Packaging Quantity
1