??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCP14_15 - AC electric drum standard double chain wheel type
Bill of material
QCP14-5-D50-W330-B-7W
CODE
Code
TYPE
Type
shuang
TYPE1
Standard type
INS
Installation method
Internal thread type
MAT
material quality
SUR
Surface Treatment
SPE
Speed code
D
50 mm
W
mm
Enter value for W
mm
cm
inch
ft
SUP
supply voltage
POW
power
W
TT
t
1.5 mm
E
391.5 mm
L
410.5 mm
CHA
Chain wheel model
'08B14T'
RAT1
Rated speed
4.91 m/min
RAT2
0.08 m/s
RAT3
31.27
TOR1
Torque
2.14 N.m
TOR2
Start Torque
1.73 N.m
TRA1
Rated traction force
85.44 N
TRA2
Starting traction force
69.21 N
LINK
Website Link
Website Link