??
Catalog navigation
下载CAD模型
预览
3D
Characteristics Graph
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QFA2068_S55720-S462
Bill of material
QFA2068 Feuchte/Temp.-Fühler Raum(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QFA2068 Room humidity/temp. sensor
SA110ID05
Main product group
QFA2068
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
90.000
SA71015ID05
Width
36.000
SA71015ID06
Height
100.000
SA71015ID07
mass (net)
0.150
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?S55720-S462
SA810ID03
Order number
S55720-S462
SA810ID04
DataNorm number
S55720-S462
SA810ID06
GTIN number
4047625008956
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010988
ETIMCLASSN
ETIM classname
Room sensor relative humidity
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73