??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QFA3100_BPZ:QFA3100
Bill of material
QFA3100 Feuchtefühler Raum 0-10V(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QFA3100 Humidity sensor room 0-10V/HQ
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
80.000
SA71015ID05
Width
39.000
SA71015ID06
Height
144.000
SA71015ID07
mass (net)
0.160
SA300ID03
Mounting types of sensors
SA350ID03
Installation position
-1.00000001504747e+30
SA700ID19
Protection class (IP), evaluation electronics
IP65
SA700ID05
Min. transport temperature
SA700ID06
Max. Medium temperature (in operation)
LINK
http://www.siemens.com/btproduct?BPZ:QFA3100
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
BPZ:QFA3100
SA810ID04
Datanorm number
BPZ:QFA3100
SA810ID06
GTIN number
4025515617907
SA810ID10
Description text
QFA3100 Humidity sensor room 0-10V/HQ
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC010035
ETIMCLASSN
ETIM Classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75