您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
S55720-S198
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Sensors
Humidity and temperature
Duct sensors QFM..
QFM1660
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
Characteristics Graph
2D
CAD模型選擇
{siemens_bt_eu/hlkprodukte/fuehler/feuchteundtemperaturfuehler/kanalfuehlerqfm/qfm1660/qfm1660_s55720_s198.prj},{NB=QFM1660 Duct humidity/temperature sens.(0)},{SA810ID03=S55720-S198},{SA71015ID04=222.00},{SA71015ID05=72.00},{SA71015ID06=56.00},{SA71015ID07=0.00},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QFM1660 Duct humidity/temperature sens.},{SA110ID05=QFM1660},{PREVIEW=../../bilder/a6v10374582.png},{BUSPROTOKOLL=},{SA100ID04=Raumautomation},{SA300ID03=},{SA700ID19=},{SA700ID17=},{SA400ID03=},{LINK=http://www.siemens.com/btproduct?S55720-S198},{SA740ID04=},{SA810ID04=S55720-S198},{SA810ID06=7612914086211},{SA810ID10=Duct sensor for humidity (0...10 V) and temperature (0...10 V)},{SA810ID14=PCE},{SA810ID15=1},{SA810ID16=NMP},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QFM1660_S55720-S198
Bill of material
S55720-S198
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QFM1660 Duct humidity/temperature sens.
SA110ID05
Main product group
QFM1660
PREVIEW
Preview
LODLEVEL
Level of detail
None
None
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
RAB11
SA71015ID04
Length
222.00
SA71015ID05
Width
72.00
SA71015ID06
Height
56.00
SA71015ID07
mass (net)
0.00
LINK
http://www.siemens.com/btproduct?S55720-S198
SA810ID03
Manufacturer’s reference number
S55720-S198
SA810ID04
Datanorm number
S55720-S198
SA810ID06
GTIN number
7612914086211
SA810ID10
Description text
Duct sensor for humidity (0...10 V) and temperature (0...10 V)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220214
ETIMCLASSC
ETIM Classcode
EC010988
ETIMCLASSN
ETIM Classname
Room sensor relative humidity
IFCEXPORT
IfcExportAs
IfcSensor.HUMIDITYSENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73
SA110ID04
Sensor series name
QFM..