??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QFM2160U_BPZ:QFM2160U
Bill of material
BPZ:QFM2160U
SA010ID04
Herstellername
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
QFM2160U Hum/Temp.sensor duct 0-10V
SA110ID05
Main groups of wares
QFM2160U
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Application range of sensors
Plant automation
SA71015ID04
Length
0.000
SA71015ID05
Depth
0.000
SA71015ID06
Height
0.000
SA71015ID07
Weight (net)
0.000
LINK
http://www.siemens.com/btproduct?BPZ:QFM2160U
SA810ID03
Order number
BPZ:QFM2160U
SA810ID04
Datanorm number
BPZ:QFM2160U
SA810ID06
GTIN number
4025515617921
SA810ID10
Description text
QFM2160U Hum/Temp.sensor duct 0-10V
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Hersteller Web Adresse
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC011506
ETIMCLASSN
ETIM Classname
Duct temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88