??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QFM3101_BPZ:QFM3101
Bill of material
QFM3101 Feuchtefühler 4-20mA /HQ(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QFM3101 Humidity sensor 4-20mA /HQ
SA110ID05
Main product group
QFM3101
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Plant Automation
SA71015ID04
Length
80.000
SA71015ID05
Width
39.000
SA71015ID06
Height
88.000
SA71015ID07
mass (net)
0.200
SA700ID19
Protection class (IP), evaluation electronics
IP65
SA700ID12
Max. Media temperature (in operation)
SA700ID17
Condensation allowed
no
LINK
http://www.siemens.com/btproduct?BPZ:QFM3101
SA810ID03
Order number
BPZ:QFM3101
SA810ID04
DataNorm number
BPZ:QFM3101
SA810ID06
GTIN number
7612914093257
SA810ID10
Description text
QFM3101 Humidity sensor 4-20mA /HQ
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011532
ETIMCLASSN
ETIM classname
Duct sensor relative humidity/temperature, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_70_27_22