??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QFM4171_BPZ:QFM4171
Bill of material
QFM4171 Feuchte/Temp.-Fühl. Kanal(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QFM4171 Hum/Temp.sensor duct 4-20mA/C
SA110ID05
Main product group
QFM4171
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
80.000
SA71015ID05
Width
39.000
SA71015ID06
Height
117.000
SA71015ID07
mass (net)
0.250
SA700ID19
Protection class (IP), evaluation electronics
IP65
SA700ID12
Max. Medium temperature (in operation)
SA700ID17
Condensation permitted
no
LINK
http://www.siemens.com/btproduct?BPZ:QFM4171
SA810ID03
Manufacturer’s reference number
BPZ:QFM4171
SA810ID04
Datanorm number
BPZ:QFM4171
SA810ID06
GTIN number
4047625020071
SA810ID10
Description text
QFM4171 Hum/Temp.sensor duct 4-20mA/C
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011532
ETIMCLASSN
ETIM Classname
Duct sensor relative humidity/temperature, passive
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_70_27_22