??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QFM81.2_BPZ:QFM81.2
Bill of material
QFM81.2 Kanalhygrostat(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QFM81.2 Duct hygrostat
SA110ID05
Main product group
QFM81.2
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Plant Automation
SA71015ID04
Length
73.000
SA71015ID05
Width
64.000
SA71015ID06
Height
140.000
SA71015ID07
mass (net)
0.430
SA700ID19
Protection class (IP), evaluation electronics
IP30
SA700ID12
Max. Media temperature (in operation)
70.00
SA700ID17
Condensation allowed
no
LINK
http://www.siemens.com/btproduct?BPZ:QFM81.2
SA810ID03
Order number
BPZ:QFM81.2
SA810ID04
DataNorm number
BPZ:QFM81.2
SA810ID06
GTIN number
4025515617853
SA810ID10
Description text
QFM81.2 Duct hygrostat
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011176
ETIMCLASSN
ETIM classname
Duct hygrostat
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_70_27_22