??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
OMAR
Description
qh55 - Open cover type drag chain
Bill of material
QHA55.75R125+L851/N9+B
TYPE
Models
55
T
The drag chain property
mm
B
Inside height
55 mm
F
Inside width
mm
C
Outer height
85.30 mm
E
Outer width
110.00 mm
P
Pitch
89.450 mm
R
Bending radius
mm
HF
Installation height
335.30 mm
DPJ
Fixed length
mm
Enter value for DPJ
Fixed length
mm
cm
inch
ft
LA
Travel length
mm
Enter value for LA
Travel length
mm
cm
inch
ft
POS
Moving distance of the active end
D
Drag chain back to extreme position
257.10 mm
K
ARC length
447.250 mm
L
Drag chain length
851 mm
N
Number of sessions
9
CM
Installation mode
B
CNSORDERNO
Order identification
QHA55.75R125+L851/N9+B