??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 21
HELP_VARIABLE
Company
HEFA
Description
QHC-QH - Aluminum alloy cross slider coupling / screw clamping type / screw fixed type
Bill of material
QHCAW-63X71-14X14
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Main_Body
aluminium_alloy
MAT1
Diaphragm
PA66
SUR
Surface_treatment
Anodizing_treatment
FJ
enclosure
D
mm
L
mm
D1
d1
mm
D2
d2
mm
LF
mm
F
mm
MM
M
JYCO
Add keyway
JYCOO
Add keyway
B
b
0 mm
BTOL
b tolerance
0 mm
T
t
0.0 mm
TTOL
t tolerance
0 mm
B1
b1
0 mm
B1TOL
b1 tolerance
0 mm
T1
t1
0.0 mm
T1TOL
t1 tolerance
0 mm
TT
Tightening torque
N.m
RT
Rated torque
N.m
AE
Allowable eccentricity
mm
ADA
Allowable deflection angle
3 °
AAD
Allowable axial deviation
±0.2 mm
AS
Allowable speed
RPM
STS
Static torsional stiffness
N.m/rad
MOI
Moment of inertia
N.m
CW
Coupling weight
g
INFOTEXT
website