??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
QK11S - Ball button
Bill of material
QK11S32
MODEL
Model
QK11S32
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
code
QK11S
VAR02
A
mm
FIX02
B
25 mm
FIX04
C
8 mm
FIX06
D
4.0 mm
FIX08
d
3.2 mm
FIX10
e
6.2 mm
FIX12
F
18.0 mm
FIX14
G
9.0 mm
FIX16
T
2.0 mm
FIX18
I
18 mm
FIX20
J
11 mm
FIX22
K
8.0 mm
FIX24
N
6.5 mm
FIX26
L
3.2 mm
FIX28
R
6.0 mm
FIX30
(S)
12.0 mm
FIX32
TL
17(1.7) N(kgf)
FIX34
LL
8(0.8) N(kgf)
FIX36
Weight
11.8 g
FIX95
PDF
PDF