??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QMX3.P34_S55624-H105
Bill of material
QMX3.P34 Raumbediengerät / Temp.Fühler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
QMX3.P34 Room control unit / Temp.sensor
SA110ID05
Main product group
QMX3.P34
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
KNX
SA200ID03
Mounting type
SA71012ID04
Length
88.400 mm
SA71012ID05
Width
18 mm
SA71012ID06
Height
133.40 mm
SA71012ID07
Height
0.21 kg
SA700ID06
Max. Ambient temperature (in operation)
°C
LINK
http://www.siemens.com/btproduct?S55624-H105
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55624-H105
SA810ID04
Datanorm number
S55624-H105
SA810ID06
GTIN number
7612914090423
SA810ID10
Description text
Room control unit with KNX, sensor for temperature, segmented display with backlight, touch keys, white
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcFlowMeter.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_76_73
SA700ID05
Min. ambient temperature (in operation)
°C