??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QS-U (USA) - Push-in fitting
Bill of material
190682 QS-1/2-5/8-U
TNR
Part number
190682
TYP
Type
QS-1/2-5/8-U
D1
Thread
1/2-14NPT Inch
NENN
Nominal size
13.000 mm
D2
Pneumatic port
5/8 Inch
D5
26.000 mm
L2
15.000 mm
L1
41.300 mm
L3
33.200 mm
T
24.800 mm
SW
Schluesselweite
1
CNSMASSEXACT
Weight
0.0690 kg
GTIN
4052568323073