??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSE-DP Series - QSE-DP Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
Bill of material
QSE-014-01-F-D-DP
PN
Part Number
QSE-014-01-F-D-DP
SERIES
Series
QSE-DP
POS
Number of Positions
LS
Lead Style
-01: .1280" [3.30 mm]
PLOPT
Plating
ROW
Number of Rows
-D-DP: Double Differential Pairs
AOPT
Alignment Pins
LCOPT
Locking Clips
RT1OPT
Retention Option
GPOPT
Guide Posts
LOPT
Latching Option
PC1
Pin Count Bank 1
PC2
Pin Count Bank 2
PC3
Pin Count Bank 3
PC4
Pin Count Bank 4
PC5
Pin Count Bank 5
KOPT
Polyimide Film
TROPT
Packaging Options
SHOWPAD
Kapton Pad Show/Hide (Model Only)
LGTH
Length
.838 [21.29] INCH [mm]
WDTH
Width
.285 [7.24] INCH [mm]