??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSH-DP Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Socket, Differential Pair
Bill of material
QSH-020-01-F-D-DP
PN
Part Number
QSH-020-01-F-D-DP
SERIES
Series
QSH-DP
POS
Number of Positions
LS
Lead Style
-01: .1280" [3.251 mm]
PLOPT
Plating
ROW
Number of Rows
-D-DP: Double Differential Pairs
AOPT
Alignment Pins
LCOPT
Locking Clips
GPOPT
Guide Posts
FLOPT
Friction Locks
RT1OPT
Retention
LOPT
Latching
KOPT
Polyimide Film Pad
TROPT
Packaging Options