??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2017. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
QSL-G-C - push-in L-fitting
Bill of material
8005392 QSL-G1/4-8-C35
TNR
Part number
TYP
Type
INFO
Valid until
Information
2017-06-30
D1
Thread
G1/4
NENN
mm
D2
Tubing outside diameter
8.000 mm
D5
13.000 mm
H1
24.300 mm
H2
8.000 mm
L1
23.500 mm
SW
Width across flats
13.000 mm
CNSMASSEXACT
Weight
kg
GTIN