??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Discontinued product
Product discontinued since 31.03.2022 г.. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Налични продукти: 1
HELP_VARIABLE
Company
Festo
Description
QSML-...-HL (USA) - push-in L-connector
Bill of material
190636 QSML-3/16HL-U
TNR
Part number
190636
TYP
Type
QSML-3/16HL-U
INFO
Valid until
Информация
2022-03-31
D1
Pneumatic port
3/16 INCH
NENN
Nominal size
2.700 mm
D2
Tubing outside diameter
3/16 INCH
D5
10.500 mm
L1
16.500 mm
H1
43.000 mm
T
Depth
11.700 mm
CNSMASSEXACT
Weight
0.0030 kg
GTIN
4052568323028