??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Mar 31, 2014. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QSMT(2) (USA) - Push-in T connector
Bill of material
190605 QSMT-5/32T-1/8-U
TNR
Part number
190605
TYP
Type
QSMT-5/32T-1/8-U
INFO
Valid until
Information
2014-03-31
D1
Tubing outside diameter
1/8 Inch
D2
Tubing outside diameter
5/32 Inch
D2N
3.969 mm
P
8.000 mm
C
11.600 mm
E
13.700 mm
E2
13.700 mm
J
5.600 mm
D
3.200 mm