??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSS-EM Series - QSS-EM 0.635 mm Q Strip® High Speed Ground Plane Socket Strip, Edge Mount
Bill of material
QSS-025-01-F-D-EM2
PN
Part Number
QSS-025-01-F-D-EM2
SERIES
Series
QSS-EM
POS
Number of Positions
LS
Lead Style
-01: .1380" [3.505 mm]
PLOPT
Plating
ROW
Number of Rows
-D: Double
EMTOPT
Edge Mount Thickness
-EM2: .064" [1.63 mm] +/-.004 PCB