??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QTS-EM Series - QTS-EM 0.635 mm Q Strip® High Speed Ground Plane Terminal Strip, Edge Mount
Bill of material
QTS-025-01-F-D-EM2
PN
Part Number
QTS-025-01-F-D-EM2
SERIES
Series
QTS-EM
POS
Number of Positions
LS
Lead Style
-01: .1680" [4.267mm]
PLOPT
Plating
ROW
Row Specification
-D: Double
EMTOPT
Edge Mount Thickness
-EM2: .064[1.63] +/-.004 PCB
GPOPT
Packaging Option