??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
QUATTRO EVO - Built-in, half-built-in or external mirror cabinet. 4 sides light
Bill of material
SP11101000
CODE
Code
SP11101000
LODDEST
LOD Destination
LODLEVEL
LOD Level
L
cm
X
cm
FINTYPE
Finish
FIN
Finish
WATT
Watt
37
LUMEN
Lumen/mt
1700
BUILTIN
Fixing options
FRAMEFINTYPE
FRAMEFIN
Frame Finish
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
SP11101000
SDESCR1
Very Short Description 1
INDA Mi.W/Li. Mi.3+3 Sat.B. SP11101000
SDESCR2
Very Short Description 2
MIRRORS L58.5xH81.7xP1.5 000 Metal grey
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirror cabinets with lights Mirror (Glass 3+3 mm) Satin border Prod. No.: SP11101000 L58.5xH81.7xP1.5 Alum. 000 Metal grey
INTERCODE
International Codes
EAN-13:8033163742694
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
81.7 cm
WIDTH
Width
58.5 cm
DEPTH
Depth
1.5 cm
WEIGHT
Weight
23.9 kg
SER
Series
Mirrors
LINE
Line
Mirror cabinets with lights
MOD
Model
SP11101000
INTRACODE
Intrastat Code
94036090
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 3+3 mm)
CODESCR2
Description Code Level 2
Satin border
FINP
Panel Finishes
000 Metal grey
STRUT
Material structure
Aluminium