??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
QUATTRO+ EVO - Built-in, half-built-in or external mirror cabinet. 4 sides light
Bill of material
SP11201000
CODE
Code
SP11201000
LODDEST
LOD Destination
LODLEVEL
LOD Level
L
cm
X
cm
FINTYPE
Finish
FIN
Finish
BLUETOOTH
WATT
Watt
30
LUMEN
Lumen/mt
900
BUILTIN
Fixing options
FRAMEFIN
Frame Finish
BRANDDESC
Brand Description
INDA
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
81.7 cm
DEPTH
Depth
1.5 cm
SER
Series
Mirrors
LINE
Line
Mirror cabinets with lights
INTRACODE
Intrastat Code
94036090
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 3+3 mm)
CODESCR2
Description Code Level 2
Satin border
STRUT
Material structure
Aluminium